??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
1-1/4 Inch
Part No.
389934
Description
INS-VSC-104S
Weight
0.56 lbs
A
1.52 Inch
C
0.69 Inch
D
2.4409 Inch
J
0.160 Inch
L
1.57 Inch
N
5/16-24
W
0.58 Inch
Y
0.94 Inch
Download CAD models
Previews